CAD model selection
ST2F-A1A0390-A1LB
Company
Yaskawa
Description
Sigma Trac II
Bill of material
ST2F-A1A0390-A1LB
Part Number
ST2F-A1A0390-A1LB
Motor Type
SGLF2 Iron Core
Motor Size
SGLF2-30x070
SGLF2-30x120
SGLF2-30x230
SGLF2-90x200
SGLF2-90x380
SGLF2-90x560
Voltage
200 VAC
400 VAC
Base Length
390
565
655
745
835
925
1015
1105
1195
1285
1375
1465
1555
Design Revision
Design Revision
Feedback Device
Optical Absolute Scale (9.765 nm)
Cable Carrier
Left Side
Right Side
Bellow
With Bellows
Without Bellows
Base Plate
A - Standard Base Plate
B - Thick Base Plate
Brake
WB - Without Brake
B- With Brake
Download CAD models
Previews
3D
2D