CAD model selection
SXJ02AWC-VL070-50
Company
Yaskawa
Description
SXJ
Bill of material
SXJ02AWC-VL070-50
Part Number
SXJ02AWC-VL070-50
Description
SXJ GMTR 50:1 200V 200W BATTLESS BK
Series
XJ
Rated Output
200
W
Supply Voltage
200 V
Encoder Type
STD
Gear Ratio
50:1
Options
Without Options
Download CAD models
Previews
3D
2D